5.2.4.2.5 MSG_CONF_TERMINAL
Used to create a new or reconfigure an existing terminal. The terminal requires a unique ID. Values for label and background color must also be set.
| Field | Size | Values | Description |
|---|---|---|---|
| Message ID | 1 byte | 0x26 | |
| Data length | 2 bytes | 10 + label length (N) | |
| ID | 2 bytes | 0x0000-0xFFFF | ID of terminal |
| Label | N bytes | Null-terminated string | Terminal label |
| Width | 1 byte | 0 - 255 | Number of characters wide |
| Height | 1 byte | 0 - 255 | Number of lines high |
| Background color | 3 bytes | 0xRRGGBB | RGB background color |
| Foreground color | 3 byte | 0xRRGGBB | RGB foreground color |