5.2.4.2.11 MSG_CONF_ADD_STREAM_TO_ELEMENT
This message is used to tie an already configured stream to an already configured dashboard element.
| Field | Size | Values | Description |
|---|---|---|---|
| Message ID | 1 byte | 0x2C | |
| Data length | 2 bytes | 6 | |
| Dashboard ID | 2 bytes | 0x0000-0xFFFF | ID of dashboard of given element |
| Element ID | 2 bytes | 0x0000-0xFFFF | ID of element |
| Stream ID | 2 bytes | 0x0000-0xFFFF | ID of stream for this element |