3.4.9 Raspberry Pi® (RPi) 40-Pin GPIO Interface
The SAMA7G54 Curiosity Pro board features an RPi-compatible 40-pin GPIO connector for general purpose use.
| Signal | PIO | Pin No | Pin No | PIO | Signal |
|---|---|---|---|---|---|
VDD_3V3 | – | 1 | 2 | – | 5V_MAIN |
RPI_TWD | PA10 | 3 | 4 | – | 5V_MAIN |
RPI_TWCK | PA11 | 5 | 6 | – | GND |
RPI_GPCLK0 | PD12 | 7 | 8 | PC07 | RPI _TXD |
GND | – | 9 | 10 | PC08 | RPI _RXD |
RPI_GPIO17 | PD01 | 11 | 12 | PC11 | RPI_I2S_CK |
RPI_GPIO27 | PA09 | 13 | 14 | – | GND |
RPI_GPIO22 | PB02 | 15 | 16 | PA13 | RPI_GPIO23 |
VDD_3V3 | – | 17 | 18 | PA21 | RPI_GPIO24 |
RPI_MOSI | PB08 | 19 | 20 | – | GND |
RPI_MISO | PB09 | 21 | 22 | PB21 | RPI_GPIO25 |
RPI_SCK | PB10 | 23 | 24 | PB11 | RPI_NPCS0 |
GND | – | 25 | 26 | PB12 | RPI_NPCS1 |
n.c. | – | 27 | 28 | – | – |
RPI_GPCLK1 | PB18 | 29 | 30 | – | GND |
RPI_GPCLK2 | PB19 | 31 | 32 | PD20 | RPI_PWM0 |
RPI_PWM1 | PD18 | 33 | 34 | – | GND |
RPI_I2S_WS | PC12 | 35 | 36 | PD00 | RPI_GPIO16 |
RPI_GPIO26 | PC20 | 37 | 38 | PC18 | RPI_I2S_DIN0 |
GND | – | 39 | 40 | PC14 | RPI_I2S_DOUT0 |