3.4.1 10/100/1000 RGMII SODIMM Ethernet Interface (GMAC0)

The SAMA7G54 Curiosity Pro board connects all the necessary RGMII signals provided by the GMAC on the daughter board. The RGMII slot is a one-piece 260-pin SODIMM connector (J52). This enables connectivity to multiple low-cost add-on boards equipped with RGMII-compatible PHYs and switches.

The EDS2 board, featuring a Microchip VSC8541 PHY, is well suited for connecting to the SAMA7G54 Curiosity Pro.

The SAMA7G54 Curiosity Pro board supplies 5V power to the daughter board and provides additional 3.3V and 2.5V power from the dedicated auxiliary power supply.

An optional on-board 25 MHz oscillator provides the 25 MHz input clock for the PHY or switch embedded on the daughter board. If needed, it can be manually enabled by soldering a 0Ω resistor at the R221 location and installing a jumper on header J53.

Separate MDIO interfaces at the connector allow the MPU to manage the daughter board device.

A unique 48-bit MAC address (Ethernet hardware address) is allocated to this product and stored in the Microchip SST26VF064BEUI-104I/SM QSPI Flash memory and the Microchip 24AA025E48 TWI EEPROM.

Figure 3-23. 10-100-1000 RGMII SODIMM Ethernet Interface
Table 3-10. 10/100/1000 RGMII SODIMM Ethernet Interface Signal Description

PIO

Signal Name

Signal Description

PB12

GMAC0_CS

Chip select

PC17

GMAC0_INT

Interrupt

PA22

GMAC0_MDC

Management data clock

PA23

GMAC0_MDIO

Management data I/O

PB9

GMAC0_MISO

SPI data host in/client out

PB8GMAC0_MOSISPI data host out/client in

PA19

GMAC0_RX0

RGMII Rx data line 0

PA20

GMAC0_RX1

RGMII Rx data line 1

PA28

GMAC0_RX2

RGMII Rx data line 2

PA29

GMAC0_RX3

RGMII Rx data line 3

PA30

GMAC0_RXCK

RGMII receive clock signal

PA18

GMAC0_RXCTL

RGMII receive control signal

PB10

GMAC0_SCK

SPI clock

PC31

GMAC0_TWCK

I²C clock

PC30

GMAC0_TWD

I²C data

PA16

GMAC0_TX0

RGMII Tx data line 0

PA17

GMAC0_TX1

RGMII Tx data line 1

PA26

GMAC0_TX2

RGMII Tx data line 2

PA27

GMAC0_TX3

RGMII Tx data line 3

PA24

GMAC0_TXCK

RGMII transmit clock signal

PA15

GMAC0_TXEN

RGMII transmit enable