3.4.4 MIPI CSI Camera Interface

The MIPI Camera Serial Interface (CSI) host controller is a digital core that implements the protocol functions defined in the MIPI CSI-2 specification. The CSI host provides an interface between a CSI-2-compliant camera sensor and the MIPI D-PHY, enabling image data to be received from the camera sensor.

A D-PHY configured as a receiver (RX) acts as the physical layer. The CSI host supports dynamically configurable multi-lane operation, long and short packet decoding, frame and line synchronization, and various image data formats such as YUV, RGB and RAW. It also provides error detection and correction at the PHY, packet, line and frame levels.

On the SAMA7G54 Curiosity Pro board, the MIPI camera is connected to the 34-pin FPC connector (J54).

Figure 3-31. MIPI CSI Connector
Table 3-17. MIPI CSI Connector Signal Description

PIO

Signal Name

Signal Description

PB00

MIPI_ENABLE

CSI enable signal

PB20

MIPI_IRQ

CSI touchscreen interrupt line

PA11

MIPI_TWCK

CSI TWI clock signal

PA10

MIPI_TWD

CSI TWI data signal