3.4.2 10/100/1000 On-Board RGMII Ethernet Interface (GMAC1)
The SAMA7G54 Curiosity Pro board features a complete on-board RGMII Ethernet interface implemented using the VSC8541-02 PHY.
The VSC8541-02 is designed for space-constrained 10/100/1000BASE-T applications. It features integrated line-side termination to conserve board space, reduce EMI and improve system performance. In addition, integrated RGMII timing compensation minimizes the need for on-board delay lines.
The VSC8541 is a low-power, single-port triple-speed (10BASE-T/100BASE-TX/1000BASE-T) Ethernet physical layer transceiver (PHY) optimized for precision process timing. The device enables highly accurate synchronization of motors, valves, actuators and sensors over standard CAT-5, CAT-5e and CAT-6 unshielded twisted-pair (UTP) cables.
Additionally, the RJ45 connectors feature LEDs for monitoring and control purposes to indicate activity, link and speed status.
PIO | Signal Name | Signal Description |
|---|---|---|
PB01 | GMAC1_INT | GMAC1 interrupt line |
PD28 | GMAC1_MDC | RGMII management data clock signal |
PD29 | GMAC1_MDIO | RGMII management data I/O signal |
PD25 | GMAC1_RX0 | RGMII Rx data line 0 |
PD26 | GMAC1_RX1 | RGMII Rx data line 1 |
PD22 | GMAC1_TX0 | RGMII Tx data line 0 |
PD23 | GMAC1_TX1 | RGMII Tx data line 1 |
PD30 | GMAC1_REFCLK | RGMII reference clock signal |
PD21 | GMAC1_TXEN | RGMII transmit enable |