3.4.5 ISC Interface
The Image Sensor Controller (ISC) manages image data received from parallel or MIPI CSI-2 camera sensors. It provides an interface between the camera sensor and the system, supporting image formats such as Raw Bayer, YCbCr, monochrome and JPEG.
The ISC provides basic image processing features, including cropping, white balance, Bayer color interpolation, color and gamma correction, defective pixel correction, black-level correction, downscaling and color-space conversion. It also supports contrast, brightness, hue, and saturation adjustment.
On the SAMA7G54 Curiosity Pro board, the camera is connected to the 30-pin connector (J70).
PIO | Signal Name | Signal Description |
|---|---|---|
| PE02 | ISC_PWR_EN | ISC enable |
| PC05 | ISC_PWDN | ISC power down |
| PA11 | ISC_TWCK | ISC TWI clock |
| PA10 | ISC_TWD | ISC TWI data |
| PE01 | ISC_VSYNC | Image sensor vertical synchro |
| PE00 | ISC_HSYNC | Image sensor horizontal synchro |
| PD23 | ISC_MCK | Image sensor main clock |
| PE03 | ISC_PCK | Image sensor pixel clock |
| PD24 | ISC_D0 | ISC data 0 |
| PD25 | ISC_D1 | ISC data 1 |
| PD26 | ISC_D2 | ISC data 2 |
| PD27 | ISC_D3 | ISC data 3 |
| PD28 | ISC_D4 | ISC data 4 |
| PD29 | ISC_D5 | ISC data 5 |
| PD30 | ISC_D6 | ISC data 6 |
| PD31 | ISC_D7 | ISC data 7 |
| PE04 | ISC_D8 | ISC data 8 |
| PE05 | ISC_D9 | ISC data 9 |
| PE06 | ISC_D10 | ISC data 10 |
| PE07 | ISC_D11 | ISC data 11 |