3.4.12 Tamper and System Signal Connectors

Unused MPU signals and PIOs are routed to separate connectors, J73 and J74. System signals are also accessible externally through these connectors.

The SAMA7G54 Curiosity Pro board provides two tamper pins for static or dynamic intrusion detection on header J73. The audio clock, shutdown and JTAGSEL signals are also available on the same connector.

Additional unused and available system signals are available on header J74.

Figure 3-45. Tamper and System Signals Connectors

The tables below provide signal descriptions for headers J73 and J74.

Table 3-28. J73 Signal Description

Signal Name

Signal Description

PIOBU2

Tamper I/O 2

PIOBU3

Tamper I/O 3

AUDIOCLK

Dedicated audio clock signal

PMIC_SHDN

Signal used to enable and disable an external power supply circuit

JTAGSEL

When pulled high, enables the JTAG boundary scan

Table 3-29. J74 Signal Description

Signal Name

Signal Description

PMIC_HPM

PMIC High-Power mode enable

nRST_OUT

Peripheral reset output

nRST

Processor reset input