3.4.8 Dual mikroBUS™ Click board™ Interfaces

The SAMA7G54 Curiosity Pro hosts two mikroBUS sockets (J79 and J61) that implement the mikroBUS standard. For more information, refer to the mikroBUS web page.

In addition to the standard mikroBUS format, each socket features a 4-pin female header to implement the PTA feature for selected mikroBUS radio Click boards.