29.4.3.2.4 Programming Bytes
Individual bytes can be programmed using the Partial page programming mode.
In this case, an area of 64 bits must be reserved for each byte.
See Figure 29-11.
Individual bytes can be programmed using the Partial page programming mode.
In this case, an area of 64 bits must be reserved for each byte.
See Figure 29-11.
DS60001779C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.