29.4.3.2.1 Full Page Programming
To program a full page, all the bits of the page must be erased before writing the latch buffer and issuing the WP command. The latch buffer must be written only in ascending or descending order. See Figure 29-8.
To program a full page, all the bits of the page must be erased before writing the latch buffer and issuing the WP command. The latch buffer must be written only in ascending or descending order. See Figure 29-8.
DS60001779C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.