The following configuration values are valid for all listed bit names of this register:
0: The corresponding interrupt is not enabled.
1: The corresponding interrupt is enabled.
Name:
FLEX_US_IMR
Offset:
0x210
Reset:
0x00000000
Property:
Read-only
Bit
31
30
29
28
27
26
25
24
MANE
Access
R
Reset
0
Bit
23
22
21
20
19
18
17
16
CMP
CTSIC
Access
R
R
Reset
0
0
Bit
15
14
13
12
11
10
9
8
NACK
RXBUFF
TXBUFE
ITER
TXEMPTY
TIMEOUT
Access
R
R
R
R
R
R
Reset
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
PARE
FRAME
OVRE
ENDTX
ENDRX
RXBRK
TXRDY
RXRDY
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bit 24 – MANE Manchester Error Interrupt Mask
Bit 22 – CMP Comparison Interrupt Mask
Bit 19 – CTSIC Clear to Send Input Change Interrupt Mask
Bit 13 – NACK Non Acknowledge Interrupt Mask
Bit 12 – RXBUFF Buffer Full Interrupt Mask (available in all USART modes of operation)
Bit 11 – TXBUFE Buffer Empty Interrupt Mask (available in all USART modes of operation)
Bit 10 – ITER Max Number of Repetitions Reached Interrupt Mask
Bit 9 – TXEMPTY TXEMPTY Interrupt Mask
Bit 8 – TIMEOUT Timeout Interrupt Mask
Bit 7 – PARE Parity Error Interrupt Mask
Bit 6 – FRAME Framing Error Interrupt Mask
Bit 5 – OVRE Overrun Error Interrupt Mask
Bit 4 – ENDTX End of Transmit Interrupt Mask (available in all USART modes of operation)
Bit 3 – ENDRX End of Receive Transfer Interrupt Mask (available in all USART modes of operation)
Bit 2 – RXBRK Receiver Break Interrupt Mask
Bit 1 – TXRDY TXRDY Interrupt Mask
Bit 0 – RXRDY RXRDY Interrupt Mask
DS60001779C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.