The following configuration values are valid for all listed bit names of this register:
0: No effect
1: Disables the corresponding interrupt.
Name:
FLEX_US_IDR
Offset:
0x20C
Reset:
–
Property:
Write-only
Bit
31
30
29
28
27
26
25
24
MANE
Access
W
Reset
–
Bit
23
22
21
20
19
18
17
16
CMP
CTSIC
Access
W
W
Reset
–
–
Bit
15
14
13
12
11
10
9
8
NACK
RXBUFF
TXBUFE
ITER
TXEMPTY
TIMEOUT
Access
W
W
W
W
W
W
Reset
–
–
–
–
–
–
Bit
7
6
5
4
3
2
1
0
PARE
FRAME
OVRE
ENDTX
ENDRX
RXBRK
TXRDY
RXRDY
Access
W
W
W
W
W
W
W
W
Reset
–
–
–
–
–
–
–
–
Bit 24 – MANE Manchester Error Interrupt Disable
Bit 22 – CMP Comparison Interrupt Disable
Bit 19 – CTSIC Clear to Send Input Change Interrupt Disable
Bit 13 – NACK Non Acknowledge Interrupt Disable
Bit 12 – RXBUFF Buffer Full Interrupt Disable (available in all USART modes of operation)
Bit 11 – TXBUFE Buffer Empty Interrupt Disable (available in all USART modes of operation)
Bit 10 – ITER Max Number of Repetitions Reached Interrupt Disable
Bit 9 – TXEMPTY TXEMPTY Interrupt Disable
Bit 8 – TIMEOUT Timeout Interrupt Disable
Bit 7 – PARE Parity Error Interrupt Disable
Bit 6 – FRAME Framing Error Interrupt Disable
Bit 5 – OVRE Overrun Error Interrupt
Disable
Bit 4 – ENDTX End of Transmit Interrupt Disable (available in all USART modes of operation)
Bit 3 – ENDRX End of Receive Transfer Interrupt Disable (available in all USART modes of operation)
Bit 2 – RXBRK Receiver Break Interrupt Disable
Bit 1 – TXRDY TXRDY Interrupt Disable
Bit 0 – RXRDY RXRDY Interrupt Disable
DS60001779C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.