The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Enables the corresponding interrupt.
Name:
QSPI_IER
Offset:
0x14
Reset:
–
Property:
Write-only
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
TOUT
Access
W
Reset
–
Bit
15
14
13
12
11
10
9
8
CSRA
CSFA
QITR
QITF
LWRA
INSTRE
CSR
Access
W
W
W
W
W
W
W
Reset
–
–
–
–
–
–
–
Bit
7
6
5
4
3
2
1
0
TXBUFE
RXBUFF
ENDTX
ENDRX
OVRES
TXEMPTY
TDRE
RDRF
Access
W
W
W
W
W
W
W
W
Reset
–
–
–
–
–
–
–
–
Bit 17 – TOUT QSPI Time-out Interrupt Enable
Bit 15 – CSRA Chip Select Rise Autoclear Interrupt Enable
Bit 14 – CSFA Chip Select Fall Autoclear Interrupt Enable
Bit 13 – QITR QSPI Interrupt Rise Interrupt Enable
Bit 12 – QITF QSPI Interrupt Fall Interrupt Enable
Bit 11 – LWRA Last Write Access Interrupt Enable
Bit 10 – INSTRE Instruction End Interrupt Enable
Bit 8 – CSR Chip Select Rise Interrupt Enable
Bit 7 – TXBUFE Transmit Buffer Empty Interrupt Enable
Bit 6 – RXBUFF Receive Buffer Full Interrupt Enable
Bit 5 – ENDTX End of Transmit Buffer Interrupt
Enable
Bit 4 – ENDRX End of Receive Buffer Interrupt Enable
Bit 3 – OVRES Overrun Error Interrupt Enable
Bit 2 – TXEMPTY Transmission Registers Empty Enable
Bit 1 – TDRE Transmit Data Register Empty Interrupt Enable
Bit 0 – RDRF Receive Data Register Full Interrupt Enable
DS60001779C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.