ADDR[31:0] is a 32-bit register that stores the address/offset value used as an argument
by some operations. Operations making use of the ADDR[31:0] register are:
READ
WP
USRP
WPL
EWP
EWPL
USWP
USEWP
RRAM
WRAM
JRAM
Before selecting any of those operations, the user should execute ADDR0 and ADDR1
commands to set the value of ADDR[31:0].
The example below sets the ADDR[31:0] register to 0x12345678.
The ADDR[31:0] register is automatically incremented by 2 after each DATA command in the
operations listed above except JRAM.
DS60001779C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.