16.14.8 ODCONx

Open-Drain Control Register
Important:
  • Refer to the “Pin Allocation Table” for details about pin availability per port
  • Unimplemented bits will read back as ‘0
Name: ODCONx

Bit 76543210 
 ODCx7ODCx6ODCx5ODCx4ODCx3ODCx2ODCx1ODCx0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7 – ODCxn Open-Drain Configuration on Rx Pin

ValueDescription
1 PORT pin operates as open-drain drive (sink current only)
0 PORT pin operates as standard push-pull drive (source and sink current)
Refer to the “Pin Allocation Table” for details about pin availability per port Unimplemented bits will read back as ‘0’