16.14.5 WPUx
Important:
- The weak pull-up device is automatically disabled if the pin is configured as an output, but this register remains unchanged
- If MCLRE =
1
, the weak pull-up on MCLR pin is always enabled and the corresponding WPU bit is not affected - Refer to the “Pin Allocation Table” for details about pin availability per port
- Unimplemented bits will read back
as ‘
0
’
Name: | WPUx |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WPUx7 | WPUx6 | WPUx5 | WPUx4 | WPUx3 | WPUx2 | WPUx1 | WPUx0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – WPUxn Weak Pull-up PORTx Control
Value | Description |
---|---|
1 |
Weak pull-up enabled |
0 |
Weak pull-up disabled |