1.1 Training Logic for the PolarFire SoC MSS DDR Controller
(Ask a Question)The training logic performs the following operations.
- Clock training
- Write leveling
- Read leveling
- I/O calibration
For more information, see Training Logic.
For information about initialization sequence of DDR3, DDR4, LPDDR3, and LPDDR4, see Initialization Sequence.