3 Electrical Characteristics

3.1 Absolute Maximum Ratings

PVIN, VIN, EN to PGND, CB to SW1-0.3V to 18V
VCC to PGND-0.3V to 6V
SW1, SW2-0.3V to 15V
FB, SYNC, ADDR, SCL, SDA, SALERT, to AGND-0.3V to VCC
PG to AGND-0.3V to VCC
PGND to AGND-0.3V to 0.3V
ESD HBM JESD22-A114Class 1C
Maximum Junction Temperature (TJ)-40°C to 150°C
Storage Temperature (TS)-55°C to 150°C
Moisture Sensitivity Rating (JEDEC, J-STD-020D)MSL 3
Note: Stresses above those listed under “Maximum Ratings” may cause permanent damage to the device. This is a stress rating only and functional operation of the device at those or any other conditions above those indicated in the operational sections of this specification is not intended. Exposure to maximum rating conditions for extended periods may affect device reliability.

3.2 Recommended Operating Ratings(1)

Input Voltage Range with External VCC(2)(4), PVIN6*VOUT to 16V
Input Voltage Range with Internal LDO(3)(4) , PVIN6*VOUT to 16V
Bias Input voltage Range(3), VIN4.5V to 16V
Supply Voltage Range(5), VCC4.5V to 5.5V
Output Voltage Range, VOUT0.6V to 1.8V
Continuous Output Current Range, IO0A to 12A
Operating Junction Temperature Range, TJ-40°C to 125°C
Note:
  1. The device is not guaranteed to operate outside its operating ratings.
  2. VIN is connected to VCC to bypass the internal Low Drop-Out (LDO) regulator.
  3. VIN is connected to PVIN (for single-rail applications with PVIN = VIN = 4.5V – 16V).
  4. Maximum switch node voltage should not exceed 15V.
  5. Must not exceed 6V.

3.3 DC/AC Characteristics

Electrical Characteristics: 6*VOUT < PVIN <16V, 4.5V < VIN < 16V, 0°C < TA < 125°C unless specified otherwise, Typicals at TA = 25°C
Parameter Symbol Min. Typ. Max. Units Conditions
Input Current
VIN Supply Current (Standby)IIN(STANDBY)78mAEnable low
VIN Supply Current (Dynamic)IIN(DYN)1618mAEnable High, FSW = 470 kHz
Soft Start
Soft Start Rate(1)SSRATE0.170.280.37V/msDefault VOUT = 0.6V, TON_RISE = 2 ms
Output Voltage
Output voltage RangeVOUT (default)0.6V
Range0.61.8V
Resolution5mV
Accuracy+/-0.75%TJ = 25°C, VOUT = 0.6V
-1+1%-40°C < TJ < 125°C(2)
On-Time Timer Control
On TimeTON185211235nsPVIN = 12V, VOUT = 0.6V, FSW = 470 kHz
Minimum On Time(1)TON(MIN)50ns
Internal Low Drop Out Regulator (LDO
Regulator Output VoltageVCC4.895.25.4V5.5 < VIN < 16V, 0-40 mA
4.194.26V4.5 < VIN < 5.5V, 0-40 mA
Load RegulationVLD0.19V0-40 mA
Thermal Shutdown
Thermal Shutdown(1)145C
Hysteresis(1)25C
Undervoltage Lock Out
VCC Start ThresholdVCC_UVLO(START)4.04.24.4VVCC rising
VCC Stop ThresholdVCC_UVLO(STOP)3.63.84.1VVCC falling
Enable ThresholdEn(HIGH)1.051.201.34VEN rising
En(LOW)0.921.001.11VEN falling
Input ImpedanceREN50010001500kΩ
Current Limit
Current Limit ThresholdIOC (default)14.51617.5ATJ = 25°C
IOC (range)1016A
Hiccup Blanking TimeTBLK(HICCUP)20ms
Over Voltage Protection (OVP)
OVP Threshold(1)VOVP (default)115120125%
VOVP (range)105120%
VOVP (resolution)5%
OVP DelayTOVPDEL5μs
Power Good
Upper ThresholdVPG(UPPER) (default)859095%VOUT rising
HysteresisVPG(LOWER)7%VOUT falling
Sink CurrentIPG9mAVPG = 0.5V, EN = 2V
Telemetry
Input Voltage Reporting AccuracyPVIN_report_err-2+2%PVIN = 12V, -40°C < TJ < 125°C
-5+5%5V < PVIN < 16V, -40°C < TJ < 125°C
Output Voltage Reporting AccuracyVOUT_report_err-18+18mVVOUT = VFB = 0.6V, -40°C < TJ < 125°C
Temperature Reporting Accuracy(1)T_report_err-20+20°C-40°C < TJ < 125°C
Note:
  1. Characterized parameter, not production tested.
  2. Hot and cold temperature performance is assured by correlation using statistical quality control, but not tested in production; performance at 25°C is tested and guaranteed in production environment.
Electrical Characteristics: 6*VOUT < PVIN <16V, 4.5V < VIN < 16V, 0°C < TA < 125°C unless specified otherwise, Typicals at TA = 25°C
Parameter(1 – all parameters) Symbol Fast-mode Fast-mode Plus Unit Conditions
Min. Max. Min. Max.
I2C Parameters
I2C Bus VoltageVBUS1.85.51.85.5V
Vin LowVIL-0.50.3*VBUS-0.50.3*VBUSV
Vin HighVIH0.7*VBUS0.7*VBUSV
Input HysteresisVHYS0.05*VBUS0.05*VBUSV
Low Level Output Voltage 100.400.4V3 mA sink current, VCC > 2V
Low Level Output Voltage 2VOL200.2* VBUS00.2* VBUS2 mA sink current, VCC < 2V
Low level sink CurrentIOL33mAVOL = 0.4V
66mAVOL = 0.6V
Output Fall TimeTOF20*(VBUS/5.5)25020*(VBUS/5.5)125ns
Max Noise Spike WidthTSP050050ns
Input CurrentIIN-1010-1010uA
Input CapacitanceCI-10-10pF
SCL FrequencyFSCL040001000kHz
Repeated Start Hold TimeTHD;STA0.6-0.26-μs
SCL Low TimeTLOW1.3-0.5-μs
SCL High TimeTHIGH0.6-0.26-μs
Repeated Start Setup TimeTSU;STA0.6-0.26-μs
Data Hold TimeTHD;DAT0-0-μs
Data Setup TimeTSU;DAT100-50-ns
SDA, SCL Rise TimeTR20300-120ns
SDA, SCL Fall TimeTF20*(VDD/5)30020*(VBUS/5)120ns
STOP setup TimeTSU;STO0.6-0.26-μs
Bus Free Time between STOP and STARTTBUF1.3-0.5-μs
Bus Capacitive LoadCBUS-400-550pF
Data Valid TimeTVD;DAT-0.9-0.45μs
Data Valid ACK TimeTVD;ACK-0.9-0.45μs
Noise Margin at LOW LevelVNL0.1*VDD-0.1*VDD-V
Noise Margin at HIGH LevelVNH0.2*VDD-0.2*VDD-V
SDA TimeoutTTO200200μs
Note:
  1. Characterized parameter, not production tested.
Table 3-1. Package Thermal Characteristics
Parameter Symbol Min. Typ. Max. Units Conditions
Junction to Ambient Thermal ResistanceRθJA—20.5—°C/WJEDEC JESD 51-2A
Junction to PCB Thermal ResistanceRθJ-PCB—5.5—°C/WJEDEC JESD 51-8