Description

The MCPF1412M06 is an easy-to-use, fully integrated and highly efficient Point-Of-Load (POL) 12A voltage regulator module. The on-chip Pulse-Width Modulation (PWM) controller and integrated MOSFETs, plus incorporated inductor and capacitors, result in an extremely compact and accurate regulator. The low-profile package is suitable for automated assembly using standard surface-mount equipment. This unique and optimized solution has yielded the highest density, full-featured 12A POL currently available.

The user can program aspects of the MCPF1412M06’s operation using I2C and PMBus™ protocols. The built-in protection features include soft start protection, overvoltage protection, thermally compensated overcurrent protection with hiccup mode, and thermal shutdown with auto-recovery.