11 Revision History

Doc. Rev.DateSectionComments
AApril 2025Initial release of this document.
BJune 2025

Added Section Sync Pin (SYNC) to Functional Description.

Updated PMBus Commands, List of Registers and Package Marking Information to better describe the product.

CDecember 2025

Fixed typo in second Electrical Characteristics table where the unit of measurement for the input current was listed as mA instead of uA by mistake.

Updated the PMBus Commands section.

Updated the List of Registers section with the information that pair registers, such as VOUT_COMMAND_LOWER and VOUT_COMMAND_UPPER, require an atomic write and cannot be written separately.