Jump to main content
Features POL Module with Output Inductor Included Small Size: 5.8 mm x 4.9 mm x 1.6 mm Continuous 12A Load Capability Wide Input Voltage Range: 4.5-16V Adjustable Output Voltage: 0.6-1.8V No External Compensation Required Programmable Operation Using I2 C and PMBus™ Enable Input, Programmable Undervoltage Lock-Out (UVLO) Circuit Power-Good Indicator Built-in Protection Features Operating Temperature from -40°C to +125°C Lead-Free and Halogen-Free Compliant with EU REACH and RoHS
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.