TrustZone Projects
TrustZone for the ARMv8-M technology is enabled in Microchip SAM L11 Microcontrollers and provides hardware-enforced isolation between the trusted and the untrusted resources on the MCU device.
The TrustZone Manager component provides means to configure global TrustZone settings of a SAM L11 MCU, which is based on the Cortex-M23 core.
There are two types of TrustZone for ARMv8-M based projects: