The following analog input pins on the port
can be selected as input to the analog comparator:
- AINN0
- AINN1(1)
- AINP0
- AINP1(1)
Note:
- 1.Not all pins of a port are available on devices with low pin counts. Check
the Pinout Diagram and/or the I/O Multiplexing table for details.