Features
- CPU
- AVR® CPU
- Running at up to 20 MHz
- Single-cycle I/O access
- Two-level interrupt
controller
- Two-cycle hardware
multiplier
- Memories
- 4/8 KB In-system self-programmable Flash memory
- 128 bytes EEPROM
- 256/512 bytes SRAM
- Write/erase endurance:
- Flash 10,000
cycles
- EEPROM 100,000
cycles
- Data retention:
- System
- Power-on Reset (POR)
- Brown-out Detector (BOD)
- Clock options:
- 16/20 MHz low-power
internal RC oscillator
- 32.768 kHz Ultra
Low-Power (ULP) internal RC oscillator
- 32.768 kHz external crystal
oscillator
- External clock
input
- Single-Pin Unified Program
and Debug Interface (UPDI)
- Three sleep modes:
- Idle with all
peripherals running for immediate wake-up
- Standby
- Configurable
operation of selected peripherals
- Power-Down with full
data retention
- Peripherals
- One 16-bit Timer/Counter type
A (TCA) with a dedicated period register and three compare channels
- One 16-bit
Timer/Counter type B (TCB) with input capture
- One 12-bit Timer/Counter type D (TCD)
optimized for control applications
- One 16-bit Real-Time Counter
(RTC) running from an external
crystal, external clock, or internal RC oscillator
- Watchdog Timer (WDT) with Window mode, with a separate on-chip
oscillator
- One USART with fractional
baud rate generator, auto-baud, and start-of-frame detection
- One host/client Serial
Peripheral Interface (SPI)
- One Two-Wire Interface (TWI)
with dual address match
- Philips
I2C compatible
- Standard mode (Sm,
100 kHz)
- Fast mode (Fm, 400
kHz)
- Fast mode plus (Fm+,
1 MHz)
- Analog
Comparator (AC) with a low propagation delay
-
10-bit 115 ksps
Analog-to-Digital Converter (ADC)
- 8-bit
Digital-to-Analog Converter (DAC) with one external channel
- Multiple voltage references
(VREF):
- 0.55V
- 1.1V
- 1.5V
- 2.5V
- 4.3V
- Event System (EVSYS) for CPU
independent and predictable inter-peripheral signaling
- Configurable Custom Logic
(CCL) with two programmable look-up tables
- Automated CRC memory
scan
- Peripheral Touch
Controller (PTC)(1)
- Capacitive touch
buttons, sliders, wheels and 2D surfaces
- Wake-up on touch
- Driven shield for
improved moisture and noise handling performance
- 6 self-capacitance channels
- 9 mutual capacitance channels
- External interrupt on all
general purpose pins
- I/O and Packages:
- Up to 22 programmable I/O
lines
- 14-pin
SOIC150
- 20-pin SOIC300
- 20-pin VQFN 3x3 mm
- 24-pin VQFN 4x4
mm
- Temperature Ranges:
- -40°C to 105°C
- -40°C to 125°C
- Speed Grades:
- 0-5 MHz @ 1.8V – 5.5V
- 0-10 MHz @ 2.7V – 5.5V
- 0-20 MHz @ 4.5V – 5.5V
Note:
- 1.PTC is available on devices with
8 KB flash or more.