Functional Description

To access the PTC, the user must use the Atmel START QTouch® Configurator to configure and link the QTouch Library firmware with the application software. The QTouch Library can be used to implement buttons, sliders, and wheels in a variety of combinations on a single interface.

Figure 1. QTouch® Library Usage

For more information about QTouch Library, refer to the QTouch® Modular Library Peripheral Touch Controller User's Guide (www.microchip.com/DS40001986).