Features
- 12-Bit Timer/Counter
- Programmable Prescaler
- Double-Buffered
Compare Registers
- Waveform
Generation:
- One Ramp
mode
- Two Ramp
mode
- Four Ramp
mode
- Dual Slope mode
- Two Separate Input Channels
- Software and Input Based Capture
- Programmable Filter for Input
Events
- Conditional Waveform Generation on
External Events:
- Fault handling
- Input blanking
- Overload protection
- Fast emergency stop by
hardware
- Half-Bridge and Full-Bridge Output
Support