See the following table for typical programming times for Flash and EEPROM.
Symbol | Typical Programming Time |
---|---|
Page Buffer Clear (PBC) | Seven CLK_CPU cycles |
Page Write (WP) | 2 ms |
Page Erase (ER) | 2 ms |
Page Erase-Write (ERWP) | 4 ms |
EEPROM Erase (EEER) | 4 ms |
Chip Erase with UPDI |
80 ms (1) |