Note: For the latest information on available
ordering codes, refer to the
ATtiny417/814/816/817 Silicon
Errata and Data Sheet Clarification (www.microchip.com/DS80000934) found on the
product page.
Ordering Code(1) |
Flash/SRAM |
Pin Count |
Max. CPU Speed |
Supply Voltage |
Package Type(2,3) |
Temperature Range |
ATtiny417-MNR |
4 KB/256B |
24 |
20 MHz |
1.8V-5.5V |
VQFN |
-40°C to +105°C |
ATtiny417-MN |
4 KB/256B |
24 |
20 MHz |
1.8V-5.5V |
VQFN |
-40°C to +105°C |
ATtiny417-MFR |
4 KB/256B |
24 |
16 MHz |
2.7V-5.5V |
VQFN |
-40°C to +125°C |
ATtiny417-MF |
4 KB/256B |
24 |
16 MHz |
2.7V-5.5V |
VQFN |
-40°C to +125°C |
ATtiny814-SSNR |
8 KB/512B |
14 |
20 MHz |
1.8V-5.5V |
SOIC |
-40°C to +105°C |
ATtiny814-SSN |
8 KB/512B |
14 |
20 MHz |
1.8V-5.5V |
SOIC |
-40°C to +105°C |
ATtiny814-SSFR |
8 KB/512B |
14 |
16 MHz |
2.7V-5.5V |
SOIC |
-40°C to +125°C |
ATtiny814-SSF |
8 KB/512B |
14 |
16 MHz |
2.7V-5.5V |
SOIC |
-40°C to +125°C |
ATtiny816-MNR |
8 KB/512B |
20 |
20 MHz |
1.8V-5.5V |
VQFN |
-40°C to +105°C |
ATtiny816-MN |
8 KB/512B |
20 |
20 MHz |
1.8V-5.5V |
VQFN |
-40°C to +105°C |
ATtiny816-MFR |
8 KB/512B |
20 |
16 MHz |
2.7V-5.5V |
VQFN |
-40°C to +125°C |
ATtiny816-MF |
8 KB/512B |
20 |
16 MHz |
2.7V-5.5V |
VQFN |
-40°C to +125°C |
ATtiny816-SNR |
8 KB/512B |
20 |
20 MHz |
1.8V-5.5V |
SOIC |
-40°C to +105°C |
ATtiny816-SN |
8 KB/512B |
20 |
20 MHz |
1.8V-5.5V |
SOIC |
-40°C to +105°C |
ATtiny816-SFR |
8 KB/512B |
20 |
16 MHz |
2.7V-5.5V |
SOIC |
-40°C to +125°C |
ATtiny816-SF |
8 KB/512B |
20 |
16 MHz |
2.7V-5.5V |
SOIC |
-40°C to +125°C |
ATtiny817-MNR |
8 KB/512B |
24 |
20 MHz |
1.8V-5.5V |
VQFN |
-40°C to +105°C |
ATtiny817-MN |
8 KB/512B |
24 |
20 MHz |
1.8V-5.5V |
VQFN |
-40°C to +105°C |
ATtiny817-MFR |
8 KB/512B |
24 |
16 MHz |
2.7V-5.5V |
VQFN |
-40°C to +125°C |
ATtiny817-MF |
8 KB/512B |
24 |
16 MHz |
2.7V-5.5V |
VQFN |
-40°C to +125°C |
Notes:
- 1.Pb-free packaging complies with the European
Directive for Restriction of Hazardous Substances
(RoHS directive). Also, it is Halide free and fully
Green.
- 2.Available in Tape & Reel, Tube or Tray packing
media.
- 3.Package outline drawings can be found in section
Package Drawings.