The main memories are SRAM data memory, EEPROM data memory, and Flash program
memory. Also, the peripheral registers are located in the I/O memory space.
Table 1. Physical Properties of Flash
MemoryProperty |
ATtiny417 |
ATtiny814 |
ATtiny816 |
ATtiny817 |
Size |
4 KB |
8 KB |
8 KB |
8 KB |
Page size |
64B |
64B |
64B |
64B |
Number of pages |
64 |
128 |
128 |
128 |
Start address |
0x8000 |
0x8000 |
0x8000 |
0x8000 |
Table 2. Physical Properties of SRAMProperty |
ATtiny417 |
ATtiny814 |
ATtiny816 |
ATtiny817 |
Size |
256B |
512B |
512B |
512B |
Start address |
0x3F00 |
0x3E00 |
0x3E00 |
0x3E00 |
Table 3. Physical Properties of
EEPROMProperty |
|
Size |
128B |
Page size |
32B |
Number of pages |
4 |
Start address |
0x1400 |