USART
Figure 1. USART in
SPI Mode - Timing Requirements in Host Mode
Table 1. USART in SPI Host Mode -
Timing Characteristics
Symbol |
Description |
Condition |
Min. |
Typ. |
Max. |
Unit |
fSCK |
SCK clock frequency |
Host |
- |
- |
10 |
MHz |
tSCK |
SCK period |
Host |
100 |
- |
- |
ns |
tSCKW |
SCK high/low width |
Host |
- |
0.5 × tSCK |
- |
ns |
tSCKR |
SCK rise time |
Host |
- |
2.7 |
- |
ns |
tSCKF |
SCK fall time |
Host |
- |
2.7 |
- |
ns |
tMIS |
MISO setup to SCK |
Host |
- |
10 |
- |
ns |
tMIH |
MISO hold after SCK |
Host |
- |
10 |
- |
ns |
tMOS |
MOSI setup to SCK |
Host |
- |
0.5 × tSCK |
- |
ns |
tMOH |
MOSI hold after SCK |
Host |
- |
1.0 |
- |
ns |