TEMPSENSE

Operating conditions:
Table 1. Temperature Sensor, Accuracy Characteristics
Symbol Description Condition Min. Typ. Max. Unit
VDD Supply voltage   1.8 - 5.5 V
TACC Sensor accuracy(1,2) TA = 25°C - ±3 - °C
TRES Conversion resolution 10 bits - 0.55 - °C
tCONV Conversion time 1 MHz ADC clock - 13 - µs
Notes:
  1. 1.These values are based on characterization and not covered by production test limits.
  2. 2.Characteristics over temperature can be found in the Typical Characteristics section.