Fault Control
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CMPDEN | CMPCEN | CMPBEN | CMPAEN | CMPD | CMPC | CMPB | CMPA |
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Compare x Enable
This bit field enables compare as output on the pin. This bit field is reset to
‘0
’ after a Power-On Reset. At any other reset, the content
is kept but during the reset sequence loaded from the TCD Configuration
(FUSE.TCDCFG) fuse.
Compare x Value
This bit field sets the default state from Reset, or when an input event triggers
a fault causing changes to the output. This bit field is reset to
‘0
’ after a Power-On Reset. At any other reset, the content
is kept but during the reset sequence loaded from the TCD Configuration
(FUSE.TCDCFG) fuse.