Delay Value

Name:
DLYVAL
Offset:
0x15
Reset:
0x00
Access:
-
Bit76543210
DLYVAL[7:0]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000

Bits 7:0 – DLYVAL[7:0]: Delay Value

Delay Value

This bit field configures the blanking/output event delay time or event output synchronization delay in a number of prescaled TCD cycles.