LUT n Control C

Name:
LUTnCTRLC
Offset:
0x07 + n*0x04 [n=0..1]
Reset:
0x00
Access:
Enable-Protected
Bit76543210
INSEL2[3:0]
AccessR/WR/WR/WR/W
Reset0000

Bits 3:0 – INSEL2[3:0]: LUT n Input 2 Source Selection

LUT n Input 2 Source Selection

This bit field selects the source for input 2 of LUT n.

Value Name Description
0x0 MASK Masked input
0x1 FEEDBACK Feedback input
0x2 LINK Linked other LUT as input source
0x3 EVENT0 Event input source 0
0x4 EVENT1 Event input source 1
0x5 IO I/O-pin LUTn-IN2 input source
0x6 AC0 AC0 OUT input source
0x7 TCB0 TCB0 WO input source
0x8 TCA0 TCA0 WO2 input source
0x9 TCD0 TCD0 WOA input source
0xA - Reserved
0xB SPI0 SPI0 MISO input source
Other - Reserved