Output Value

Name:
OUT
Offset:
0x04
Reset:
0x00
Access:
-
Bit76543210
OUT[7:0]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000

Bits 7:0 – OUT[7:0]: Output Value

Output Value

This bit field controls the output driver level for each PORTx pin.

This configuration only has an effect when the output driver (PORTx.DIR) is enabled for the corresponding pin.

The available configuration for each bit n in this bit field is shown in the table below.

ValueDescription
0 The pin n (Pxn) output is driven low
1 The Pxn output is driven high