Debug Control

Name:
DBGCTRL
Offset:
0x1E
Reset:
0x00
Access:
-
Bit76543210
FAULTDETDBGRUN
AccessR/WR/W
Reset00

Bit 2 – FAULTDET: Fault Detection

Fault Detection

This bit defines how the peripheral behaves when stopped in Debug mode.

ValueNameDescription
0 NONE No Fault is generated if TCD is stopped in Debug mode
1 FAULT A Fault is generated, and both trigger flags are set, if TCD is halted in Debug mode

Bit 0 – DBGRUN: Debug Run

Debug Run

When written to ‘1’, the peripheral will continue operating in Debug mode when the CPU is halted.
ValueDescription
0 The peripheral is halted in Break Debug mode and ignores events
1 The peripheral will continue to run in Break Debug mode when the CPU is halted