MUXPOS
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MUXPOS[4:0] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 |
MUXPOS
This bit field selects which single-ended analog input is connected to the ADC. If these bits are changed during a conversion, the change will not take effect until this conversion is complete.
Value | Name | Description |
---|---|---|
0x00 |
AIN0 | ADC input pin 0 |
0x01 |
AIN1 | ADC input pin 1 |
0x02 |
AIN2 | ADC input pin 2 |
0x03 |
AIN3 | ADC input pin 3 |
0x04 |
AIN4 | ADC input pin 4 |
0x05 |
AIN5 | ADC input pin 5 |
0x06 |
AIN6 | ADC input pin 6 |
0x07 |
AIN7 | ADC input pin 7 |
0x08 |
AIN8 | ADC input pin 8 |
0x09 |
AIN9 | ADC input pin 9 |
0x0A |
AIN10 | ADC input pin 10 |
0x0B |
AIN11 | ADC input pin 11 |
0x1C |
DAC0 | DAC0 |
0x1D |
INTREF | Internal reference (from VREF peripheral) |
0x1E |
TEMSENSE | Temperature sensor |
0x1F |
GND | 0V (GND) |
Other |
- | Reserved |