Control B
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ADC0REFEN | DAC0REFEN | ||||||
Access | R/W | R/W | |||||
Reset | 0 | 0 |
ADC0 Reference Force Enable
Writing a '1
' to this bit forces the voltage reference for the ADC0 to be running, even if it is not requested.
Writing a '0
' to this bit allows automatic enable/disable of the reference source by the peripheral.
DAC0 and AC0 Reference Force Enable
Writing a '1
' to this bit forces the voltage reference for the DAC0 and AC0 to be running, even if it is not requested.
Writing a '0
' to this bit allows automatic enable/disable of the reference source by the peripheral.