Asynchronous User Channel n Input Selection
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ASYNCUSER[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Asynchronous User Channel Selection
ASYNCUSERn | User Multiplexer | Description |
---|---|---|
0 | TCB0 | Timer/Counter B 0 |
1 | ADC0 | ADC 0 |
2 | CCL_LUT0EV0 | CCL LUT0 Event 0 |
3 | CCL_LUT1EV0 | CCL LUT1 Event 0 |
4 | CCL_LUT0EV1 | CCL LUT0 Event 1 |
5 | CCL_LUT1EV1 | CCL LUT1 Event 1 |
6 | TCD0_EV0 | Timer Counter D 0 Event 0 |
7 | TCD0_EV1 | Timer Counter D 0 Event 1 |
8 | EVOUT0 | Event OUT 0 |
9 | EVOUT1 | Event OUT 1 |
10 | EVOUT2 | Event OUT 2 |
Value | Name |
---|---|
0x0 |
OFF |
0x1 |
SYNCCH0 |
0x2 |
SYNCCH1 |
0x3 |
ASYNCCH0 |
0x4 |
ASYNCCH1 |
0x5 |
ASYNCCH2 |
0x6 |
ASYNCCH3 |
Other |
- |