Low-Power Mode

For power sensitive applications, the AC provides a Low-Power mode with reduced power consumption and increased propagation delay.

This mode is enabled by writing a ‘1’ to the Low-Power Mode (LPMODE) bit in the Control A (ACn.CTRLA) register.