Control B

Name:
CTRLB
Offset:
0x01
Reset:
0x00
Access:
-
Bit76543210
TWI0SPI0USART0
AccessR/WR/WR/W
Reset000

Bit 4 – TWI0: TWI 0 Communication

TWI 0 Communication

Write this bit to '1' to select alternative communication pins for TWI 0.

Bit 2 – SPI0: SPI 0 Communication

SPI 0 Communication

Write this bit to '1' to select alternative communication pins for SPI 0.

Bit 0 – USART0: USART 0 Communication

USART 0 Communication

Write this bit to '1' to select alternative communication pins for USART 0.