Synchronous Channel n Generator Selection
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SYNCCH[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Synchronous Channel Generator Selection
Value | SYNCCH0 | SYNCCH1 |
---|---|---|
0x00 |
OFF | |
0x01 |
TCB0 | |
0x02 |
TCA0_OVF_LUNF | |
0x03 |
TCA0_HUNF | |
0x04 |
TCA0_CMP0 | |
0x05 |
TCA0_CMP1 | |
0x06 |
TCA0_CMP2 | |
0x07 |
PORTC_PIN0 | - |
0x08 |
PORTC_PIN1 | PORTB_PIN0 |
0x09 |
PORTC_PIN2 | PORTB_PIN1 |
0x0A |
PORTC_PIN3 | PORTB_PIN2 |
0x0B |
PORTC_PIN4 | PORTB_PIN3 |
0x0C |
PORTC_PIN5 | PORTB_PIN4 |
0x0D |
PORTA_PIN0 | PORTB_PIN5 |
0x0E |
PORTA_PIN1 | PORTB_PIN6 |
0x0F |
PORTA_PIN2 | PORTB_PIN7 |
0x10 |
PORTA_PIN3 | - |
0x11 |
PORTA_PIN4 | - |
0x12 |
PORTA_PIN5 | - |
0x13 |
PORTA_PIN6 | - |
0x14 |
PORTA_PIN7 | - |
Other |
- | - |