MUX Control A

ACn.MUXCTRLA controls the analog comparator MUXes.
Name:
MUXCTRLA
Offset:
0x02
Reset:
0x00
Access:
-
Bit76543210
INVERTMUXPOS[1:0]MUXNEG[1:0]
AccessR/WR/WR/WR/WR/W
Reset00000

Bit 7 – INVERT: Invert AC Output

Invert AC Output

Writing a ‘1’ to this bit enables inversion of the output of the AC. This effectively inverts the input to all the peripherals connected to the signal and affects the internal status signals.

Bits 4:3 – MUXPOS[1:0]: Positive Input MUX Selection

Positive Input MUX Selection

Writing to this bit field selects the input signal to the positive input of the AC.
Value Name Description
0x0 AINP0 Positive pin 0
0x0 AINP1(1) Positive pin 1
Other - Reserved
Note:
  1. 1.Not all pins of a port are available on devices with low pin counts. Check the Pinout Diagram and/or the I/O Multiplexing table for details.

Bits 1:0 – MUXNEG[1:0]: Negative Input MUX Selection

Negative Input MUX Selection

Writing to this bit field selects the input signal to the negative input of the AC.
Value Name Description
0x0 AINN0 Negative pin 0
0x1 AINN1(1) Negative pin 1
0x2 VREF Voltage Reference
0x3 DAC DAC output
Note:
  1. 1.Not all pins of a port are available on devices with low pin counts. Check the Pinout Diagram and/or the I/O Multiplexing table for details.