Delay Control

Name:
DLYCTRL
Offset:
0x14
Reset:
0x00
Access:
-
Bit76543210
DLYPRESC[1:0]DLYTRIG[1:0]DLYSEL[1:0]
AccessR/WR/WR/WR/WR/WR/W
Reset000000

Bits 5:4 – DLYPRESC[1:0]: Delay Prescaler

Delay Prescaler

This bit field controls the prescaler settings for the blanking or output event delay.

ValueNameDescription
0x0 DIV1 Prescaler division factor 1
0x1 DIV2 Prescaler division factor 2
0x2 DIV4 Prescaler division factor 4
0x3 DIV8 Prescaler division factor 8

Bits 3:2 – DLYTRIG[1:0]: Delay Trigger

Delay Trigger

This bit field controls the trigger of the blanking or output event delay.

ValueNameDescription
0x0 CMPASET CMPASET triggers delay
0x1 CMPACLR CMPACLR triggers delay
0x2 CMPBSET CMPBSET triggers delay
0x3 CMPBCLR CMPASET triggers delay (end of cycle)

Bits 1:0 – DLYSEL[1:0]: Delay Select

Delay Select

This bit field controls what function must be used by the delay trigger, the blanking or output event delay.

ValueNameDescription
0x0 OFF Delay functionality not used
0x1 INBLANK Input blanking enabled
0x2 EVENT Event delay enabled
0x3 - Reserved