Fuse Summary - FUSE

Offset Name Bit Pos. 7 6 5 4 3 2 1 0
0x00 WDTCFG 7:0 WINDOW[3:0] PERIOD[3:0]
0x01 BODCFG 7:0 LVL[2:0] SAMPFREQ ACTIVE[1:0] SLEEP[1:0]
0x02 OSCCFG 7:0 OSCLOCK           FREQSEL[1:0]

0x03

Reserved                  
0x04 TCD0CFG 7:0 CMPDEN CMPCEN CMPBEN CMPAEN CMPD CMPC CMPB CMPA
0x05 SYSCFG0 7:0 CRCSRC[1:0]     RSTPINCFG[1:0]   EESAVE
0x06 SYSCFG1 7:0           SUT[2:0]
0x07 APPEND 7:0 APPEND[7:0]
0x08 BOOTEND 7:0 BOOTEND[7:0]

0x09

Reserved                  
0x0A LOCKBIT 7:0 LOCKBIT[7:0]