Control C
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TCA05 | TCA04 | TCA03 | TCA02 | TCA01 | TCA00 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
TCA0 Waveform Output 5
Write this bit to '1
' to select the alternative output pin for TCA0 waveform output 5 in Split mode.
Not applicable when TCA is in Normal mode.
TCA0 Waveform Output 4
Write this bit to '1
' to select the alternative output pin for TCA0 waveform output 4 in Split mode.
Not applicable when TCA is in Normal mode.
TCA0 Waveform Output 3
Write this bit to '1
' to select the alternative output pin for TCA0 waveform output 3 in Split mode.
Not applicable when TCA is in Normal mode.
TCA0 Waveform Output 2
Write this bit to '1
' to select the alternative output pin for TCA0 waveform output 2.
In Split Mode, this bit controls output from low byte compare channel 2.
TCA0 Waveform Output 1
Write this bit to '1
' to select the alternative output pin for TCA0 waveform output 1.
In Split mode, this bit controls output from low byte compare channel 1.
TCA0 Waveform Output 0
Write this bit to '1
' to select the alternative output pin for TCA0 waveform output 0.
In Split mode, this bit controls output from low byte compare channel 0.