The digital filter for event input x is enabled by writing a ‘1
’ to
the FILTER bit in the corresponding Event Control (TCDn.EVCTRLA or TCDn.EVCTRLB)
register. When the digital filter is enabled, any pulse lasting less than four counter
clock cycles will be filtered out. Any change on the incoming event will, therefore,
take four counter clock cycles before it affects the input processing logic.