16.20.38 Off Chip Memory Scrambling Register
Name: | HSMC_OCMS |
Offset: | 0x7A0 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SRSE | SMSE | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit 1 – SRSE NFC Internal SRAM Scrambling Enable
Value | Description |
---|---|
0 | Disable Scrambling for NFC internal SRAM access. |
1 | Enable Scrambling for NFC internal SRAM access. (OCMS bit must be cleared in the corresponding HSMC_TIMINGSx register.) |
Bit 0 – SMSE Static Memory Controller Scrambling Enable
Value | Description |
---|---|
0 | Disable “Off Chip” Scrambling for SMC access. |
1 | Enable “Off Chip” Scrambling for SMC access. (If OCMS bit is set in the corresponding HSMC_TIMINGSx register.) |