16.20.9 PMECC Configuration Register
Name: | HSMC_PMECCFG |
Offset: | 0x070 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
AUTO | SPAREEN | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
NANDWR | PAGESIZE[1:0] | ||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SECTORSZ | BCH_ERR[2:0] | ||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit 20 – AUTO Automatic Mode Enable
This bit is only relevant in NAND Read mode, when HSMC_PMECCFG.SPAREEN=0 and HSMC_CFG.RSPARE=1.
Value | Description |
---|---|
0 | Indicates that the ECC computation is not retrieved automatically and must be read via User mode. |
1 | Indicates that the ECC computation is retrieved automatically via Data mode. |
Bit 16 – SPAREEN Spare Enable
0: The spare area is not protected by ECC.
1: The spare area is protected with the last sector of data.
For NAND read access:
0: The spare area is not protected by ECC.
1: The spare area contains protected data.
Bit 12 – NANDWR NAND Write Access
Value | Description |
---|---|
0 | NAND read access. |
1 | NAND write access. |
Bits 9:8 – PAGESIZE[1:0] Number of Sectors in the Page
Value | Name | Description |
---|---|---|
0 | PAGESIZE_1SEC | 1 sector for main area (512 or 1024 bytes). |
1 | PAGESIZE_2SEC | 2 sectors for main area (1024 or 2048 bytes). |
2 | PAGESIZE_4SEC | 4 sectors for main area (2048 or 4096 bytes). |
3 | PAGESIZE_8SEC | 8 sectors for main area (4096 or 8192 bytes). |
Bit 4 – SECTORSZ Sector Size
Value | Description |
---|---|
0 | The ECC computation is based on a sector of 512 bytes. |
1 | The ECC computation is based on a sector of 1024 bytes. |
Bits 2:0 – BCH_ERR[2:0] Error Correcting Capability
Value | Name | Description |
---|---|---|
0 | BCH_ERR2 | 2 errors |
1 | BCH_ERR4 | 4 errors |
2 | BCH_ERR8 | 8 errors |
3 | BCH_ERR12 | 12 errors |
4 | BCH_ERR24 | 24 errors |
5 | BCH_ERR32 | 32 errors |